IESNA:LM-63-2002
[TEST]P1201519
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-735-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5650
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
570 592.3 633.7 680.4 721.2 757.2 785.8 804.5 811.7 818.8
847.7 872.7 909.3 987 1098.3 1230.7 1363.8 1492.9 1607.2 1700.1
1803.1 1897.7 1995.1 2086.4 2168 2195.4 2148.9 2034.9 1734.6 1117.6
407.8 148.5 78 43.2 23.2 6.8 0
570 596.2 638.7 684.9 727.1 761.4 791.1 809 816.4 823.3
848.9 872.4 906 976.5 1084.6 1213.8 1342.3 1475.1 1591.2 1696.5
1793.3 1903.1 1995.4 2087 2172.2 2210.6 2183.8 2079.9 1801.9 1208.1
463.1 162.5 85.7 46.7 24.7 8.3 0
570 592.6 632.8 678 717.9 752.4 779.2 796.8 803.6 806.6
826.5 853.3 883.4 939.9 1035.8 1156.9 1295.3 1434.9 1561.7 1665.3
1759.9 1865.9 1984.9 2102.5 2214.4 2304.6 2365.6 2362 2154 1586.1
736.9 240.5 123.2 69.1 32.4 10.7 0
570 589.3 626.2 668.2 704.5 736.1 761.7 777.1 783.7 785.8
796.5 825.1 853.9 887.6 951.2 1043.5 1156 1282.2 1417.1 1554.6
1690 1831.1 1980.2 2144.5 2312.6 2444.2 2552.8 2666.8 2709.4 2359.1
1480.7 569.1 220.8 119.9 65.5 20.8 0
570 587.8 620.3 657.8 691.4 720.9 745.6 761.7 769.4 773.3
778.6 797.4 828.6 854.5 886.7 942 1023.6 1124.2 1242 1381
1544.4 1729 1922.4 2146.9 2344.2 2539.1 2739.7 2983.2 3262.7 3324.9
2790.9 1716.5 735.5 331.3 161.9 63.4 0
570 584 610.8 642 673.6 703 728 747.1 758.1 766.1
772.4 784.3 808.4 839 864.6 894.4 944.1 1016.7 1115.5 1228.1
1356.9 1500.7 1659.6 1843 2053.1 2310.9 2617.1 2985.6 3489.5 3963.6
3939.5 3160.9 1877.2 802.7 278.3 62.5 0
570 583.7 609.6 641.7 671.5 700.3 725.6 745.3 757.2 765.8
772.1 784 806.6 836.7 863.4 892.6 938.4 1004.2 1103.3 1206.9
1339.7 1470.3 1626.3 1805.2 2017.4 2275.7 2582.3 2953.2 3458.2 3961.8
3951.1 3185 1915 825.3 284.5 64 0
570 581.3 602.7 629.2 657.2 684.6 711.4 733.4 748.6 760.2
771.8 787 803.9 820 842.3 873.6 909.6 954.8 1022.7 1117
1232.8 1369.4 1533.7 1735.5 1973.9 2249.8 2554 2886.8 3287.4 3649
3587.1 2867.7 1704.3 673.3 201.2 39.9 0
570 579.8 595 617 641.7 667.3 694.1 718.2 738.1 756
773.6 792.6 808.4 821.8 838.7 859 892.9 942.3 1018.8 1127.4
1271.8 1453.7 1667.7 1905.5 2151.3 2409.7 2678.1 2966 3253.2 3344
3052.6 2172.8 1021.2 359.2 143.2 56.6 0
570 575.6 586 601.8 622.1 645 670.6 694.4 716.4 738.1
759.6 781 799.2 816.1 833.7 853.6 884 934 1018.8 1143.5
1315.9 1526.6 1758.1 1997.7 2244.2 2496 2759.4 2997.2 3102 2898.4
2238.8 1123.6 338.4 143.5 84.2 42.6 0
570 574.4 581 593.2 609 628.3 649.1 671.5 693.2 715.5
739.6 764.6 789.6 811.4 835.5 863.7 905.4 972.7 1074.8 1219.7
1429.3 1674.8 1961.1 2256.4 2566.8 2826.4 3039.5 3108.8 2913.6 2336.7
1455.7 576.8 172.9 71.4 34.5 11.3 0
570 572.7 578 588.4 603.9 619.7 640.2 661.3 682.5 703.3
727.7 754.2 780.7 804.8 833.1 864.6 911.4 975.1 1070 1206.9
1395 1634.3 1909 2189.4 2447.8 2646.3 2745.7 2684.7 2417.1 1838.8
1051.6 400.9 139 56.8 24.7 5.1 0
570 571.8 575 586 599.4 615.8 633.4 652.4 672.7 692
714 739 762.8 787 812.8 843.5 881 933.1 1001.3 1092.9
1224.5 1403.4 1617.4 1834 2015.6 2118 2101.3 1957.9 1698.3 1266.4
695.3 267.3 104.5 52.1 33 12.5 0
570 568.5 572.1 581 593.5 609 625.9 642.6 658.7 672.7
688.1 702.4 715.5 725.9 730.4 729.8 722.7 709.6 693.2 677.7
663.4 657.5 657.5 645.6 597.4 504.5 385.7 279.8 208.3 161.6
129.8 107.1 88.7 70.2 46.4 19.6 0
570 567 570.3 580.7 594.4 609.6 625.9 642 657.5 667.3
672.1 670.6 664.6 651.5 630.7 603.3 570.3 534 495.3 451.2
408.4 367 327.4 290.8 257.5 231 207.5 190.2 173.8 156.6
135.4 114.6 91.1 67.3 40.8 18.5 0
570 565.2 570.9 581.6 596.2 612.5 631.3 648.6 659 663.1
658.1 645.3 629.2 608.7 586.3 560.2 527.7 491.1 451.5 409.8
368.8 330.4 296.7 268.2 242.9 222 204.5 194.4 181.6 164.9
144.1 115.8 89.6 63.7 36.9 19 0
570 564.9 571.2 584.3 600 619.4 638.7 652.1 658.4 657.5
650.3 639.9 621.8 597.1 568.5 539.6 509 473.5 434.3 394.1
356.9 325.9 298.2 274.4 252.7 233.3 222 211.6 211.9 213.4
199.4 174.1 154.8 120.2 83.3 55.7 0
570 566.4 574.1 588.1 608.1 627.1 642.3 654.2 658.1 657.2
651.2 638.4 617 590.8 560.2 528 488.1 445.3 403.6 366.4
334.8 308.4 286 266.7 247.6 230.7 216.4 233.3 266.1 280.7
273.2 261.3 250.6 202.4 162.2 115.2 0
570 566.7 576.2 592.9 611.9 631.9 646.2 654.8 657.5 656.9
651.5 639.3 619.1 593.5 556.3 513.4 463.4 416.4 371.2 336.3
304.2 279.8 259.5 243.5 227.7 206.9 215.5 236.9 247.9 242.9
229.8 228.9 199.1 162.8 137.8 97.9 0
570 567 577.7 595.6 616.4 634.9 648 655.4 658.4 657.5
652.1 641.4 625.6 600 559.6 506.6 447.9 392 343.5 303.6
271.1 248.5 232.5 219.1 197.9 194.1 205.4 218.2 214 202.1
192.9 183.6 150.3 122.9 103.9 73.5 0
570 567.3 578.9 597.7 620.3 637.8 651.2 659 662.8 661.9
655.7 647.1 631.3 602.1 557.5 499.4 434 368.8 313.7 274.7
247.9 228.9 214.9 200.9 182.7 187.8 198.2 204.2 197.6 218.5
200.6 179.2 134.5 108.6 89.6 55.1 0
570 568.5 579.5 598.3 619.4 639 652.4 660.2 664.6 664.9
660.5 652.7 637.5 609.6 564 503.9 434.8 366.7 310.1 271.4
246.4 227.4 213.1 197.9 180.4 185.7 195.8 201.8 195 216.7
200.6 163.4 130.1 107.4 89.3 43.2 0
